Belimo Damper Actuators, Control Valves, and Sensors
Posts about
Product Updates (6)
Belimo's Sizing and Selection Software – SelectPro is now compatible with Windows 7!
SelectPro v2.0.63 now offers:Don't Overlook the Obvious – Control Your Steam with HTCCV
HTCCV - Environmentally friendly and suitable for clean steam and potable water.NEMA 4X Housing - Weather Tight, Corrosion Resistant, Long Lasting
NEMA 4X housing the most highly developed protective shell.Belimo has developed a unique NEMA 4X...
1 minute read
Online Software for Easy Selection of Valves and Damper Actuators
SelectPro online is now just as powerful as the off-line version. You can select control valves,...
1 minute read
New EF Spring Return Actuator - When One is Enough.
The EF - the most powerful of its kind.
1 minute read
Belimo Releases New DR and DRK Actuators
Belimo’s new DR non spring return actuators and DKR electronic fail-safe actuators offered on the...
1 minute read
Belimo Product Updates
VS/VSS Ball Valves migrate to ISO mounting flange. The VS/VSS ball valve larger ½" offers an...New UGSL1200 Short Stroke Valve Linkage
New UGSL1200 linkage with either a CM or TF is the actuator for the small valve. If replacing the...Belimo Bridges the Gap Between Proprietary Control System and Control Valves at Middle School
One teacher threatened to wear a bathing suit to class (in mid-winter) if the overheating problem...