Belimo Releases New DR and DRK Actuators
Published by
Lisa Hickey
on
Belimo’s new DR non spring return actuators and DKR electronic fail-safe actuators offered on the 4” HD and 6” HDU butterfly valves set a new standard for control valves in the HVAC industry. The DR and DRK has a non-linear gear that matches the torque curve of the butterfly valve, high torque when the disc is engaged in the seat, less torque though out the rest of stroke providing an efficient use of torque.

DR Non Spring Return Actuator
DKR Electronic Fail-Safe Actuator
DR or DKR with NEMA 4 Housing

DR Non Spring Return Actuator
- High torque (800 in-lb) offering a single actuator solution replacing two GM actuators.
- Terminal connection for easy installation.
- 35 second version offering quick closing.
DKR Electronic Fail-Safe Actuator
- Selectable fail-safe version offering a wide range of positions (0-100% in 10% increments).
- Status LED displayed and a feedback signal for MFT versions allows user easy recognition during troubleshooting.
- Programmable delay to protect system against power loss dips (under 10 seconds).
DR or DKR with NEMA 4 Housing

- Smaller housing offered on Belimo butterfly valves.
- Rugged housing to meet tough environmental conditions.
- Switch and potentiometer modules are protected inside the housing.
No other company has an actuator that matches the torque curve of the butterfly valve. Learn more.