Online Software for Easy Selection of Valves and Damper Actuators
SelectPro online is now just as powerful as the off-line version. You can select control valves, damper actuators, retrofit components and piping packages from any computer, any time!
- No software installation required.
- All of your project schedules are saved on Belimo’s server.
- No local memory required.
- Easily convert quotations directly into orders.
- Convenient anytime, anywhere access.
Using detailed valve or actuator specification, such as application torque, flow rate, differential pressure, and other options in its database, SelectPro provides contractors and specifying engineers with the tool to choose products for their projects.
SelectPro offers the complete Belimo product line: Valves, Damper Actuators, Fire and Smoke Actuators, Pipe Packages, Retrofit Solutions for Damper Actuators and Control Valves. Users are now able to replace existing competitive damper actuators and retrofit competitive control valves.
SelectPro accurately sizes and selects and provides a fast, user-friendly and flexible means for:
- Calculating control valve or damper actuator cost for any size project
- Generating valve/damper actuator submittal data for project
- Build a piping package for the valve or select components and view drawings develop interactively as you select your components
- Printing project data, technical data and pricing
- Exporting project data and selected products to Excel format
- Saving projects in .bel file for future editing or ordering
- Upload data through web interface for easy ordering
SelectPro runs on Microsoft® Windows® 98 or later, with Windows XP recommended. The program requires 500 MB of disc space.