Sizing and Selection Software Saves Time
SelectPro™ provides contractors and specifying engineers the tool to choose valves and actuators for their projects. Using detailed technical information, such as application, medium, torque, flow rate, differential pressure, trim materials, and other options in its database, SelectPro accurately sizes and selects damper actuators and control valves for applications in HVAC systems. It provides a fast, user-friendly and flexible means for:
- Calculating control valve cost for any size project
- Generating valve/actuator submittal data for project
- Printing project data and pricing
- Exporting project data and selected products to Excel data format
- Saving projects in .bel file for future editing or ordering
- Automatically uploading data through web interface for easy ordering
"SelectPro gives contractors and engineers an unmatched set of tools," says Julio Londono, Project Manager, Belimo Americas. "Our customers like the speed and ease-of-use of this program. Damper actuator and valve sizing and selection is an easier process for our customers using SelectPro™."
SelectPro™ runs on Microsoft® Windows® 98 or later, with Windows XP recommended. The program supports 462 individual valve models and 237 actuator models. The program requires 500 MB of disc space.
To learn more about SeletPro and try it out online or download the software.