New UGSL1200 Short Stroke Valve Linkage
New UGSL1200 linkage with either a CM or TF is the actuator for the small valve. If replacing the Powermite MZ/MT valve with a Characterized Control Valve or High Temperature Characterized Control valve is not an option, keep the valve in service and only retrofit the actuator. The new UGSL1200 retrofit linkage provides a compact solution that saves time and money when budgets are tight.
The UGSL1200 direct fit linkage will keep systems online and offer superior actuation with Belimo CM or TF actuators - each with Belimo's exclusive 5-year warranty. Typical control applications for the Powermite and UGSL1200 combination include hot/chilled water or steam for convectors, fan coil units, unit conditioners, and radiation; reheat coils, and other terminal units.
*Not recommended with on/off TF actuators.
**CM has a -R (right) and -L (left) for modulating direction. Linkage runs in the CW direction.