AHR Expo 2012 Post Show Highlights

      Belimo showcased new products for 2012 at the International Air-Conditioning, Heating, Refrigerating Exposition (AHR Expo) in Chicago, IL at the McCormick Convention Center, January 23-25.

      Energy Valve

      • Documents and proves water coil performance using on-board data logging, trending and communication via BACnet.
      • Improve coil DT using Belimo’s Delta T Manager mode to match
      • the installed characteristic of the coil.Belimio New Energy Valve Demo Unit at AHR Expo
      • Save pump energy by eliminating coil overflow.
      • Improve plant performance by improving chiller or boiler efficiency.
      • Achieve coil performance that follows the calculated design flow
        rates exactly.

      6-Way Control Valve

      • Ideal for 4-pipe radiant ceilings and beams offering reduced wiring by   using a single actuator instead of two.
      • Eliminates the need for a change over valve and enables the use of a   single coil for heating and cooling.
      • True close-off to isolate both heating and cooling loops.
      • Two sequences with different Cv capabilities (eg. heating and cooling).
      • Linear flow characteristic.

      New Generation Characterized Control Valves

      • Increased differential pressure 30 psi to 50 psi.
      • Improved media temperature range of 212°F to 250°F [100°C to 120°C].
      • Standardized assembly screw: M4 screw for ½” to 2” valve bodies.
      • Backward compatible with current actuator subassemblies.

      UGSL1200 Retrofit Linkage

      • Returns the Powermite MZ/MT short stroke valve back into service when the original actuator has failed.
      • Easily attaches to existing valve bonnet and accommodates non-spring return or spring return actuators.
      • Converts rotary actuator movement to a linear stroke of 5.5 mm with just 95° rotation.

      EF Spring Return Actuators

      • Reduce wiring and installation time while offering manual override on large dampers with Belimo’s newest high torque spring return solution – the EF.
      • Rugged outdoor models are available with NEMA 4 (UL Type 4, IP 66) rating.
      • Delivers 270 in-lbs [30 Nm] of min torque, driving dampers up to
        66 square feet.


      Back to Blog