Belimo Damper Actuators, Control Valves, and Sensors
Posts about
Pressure Independent Valves (5)
The Belimo Energy Valve™ Cures Medical University’s Low Delta-T
The University of Miami medical campus saves thousands of dollars and increased plant capacity...
5 minute read
Pressure Independent Valves for Terminal Unit Applications
With Pressure Independent Characterized Control Valve (PICCV), every system lives up to its full...
2 minute read
KR Actuators on PICCV, a Perfect HVAC Solution when Space is Limited.
Belimo offers a compact motorized valve solution for HVAC applications such as unit ventilators,...
1 minute read
Don’t Leave Coil Efficiency to Chance
It’s a fact. Efficient operation of variable flow systems cannot occur without effective flow...
2 minute read
New White Paper: Improving Campus Chilled Water Systems
Recently released a new white paper by Gregor P. Henze the Department of Civil, Environmental and...
1 minute read
A Comprehensive Look at the Belimo Energy Valve
Not every valve is a problem-solver, but the Belimo Energy Valve is.
1 minute read
Improving Campus Chilled Water Systems with Intelligent Valves
Energy is wasted when coils do not operate efficiently. Achieving the ideal amount of heat...
1 minute read
Pressure Independent Valves Simplifies Balancing and Saves Energy
In HVAC plants, water distribution can be accomplished at constant or variable flow. Each type of...
5 minute read
35 Answers About the Belimo Energy Valve
The Belimo Energy Valve is the only two-way pressure independent control valve that optimizes,...
7 minute read