Belimo's Pipe Packages are Now Available with Extensions
Belimo’s pipe packages are now available featuring components furnished with extended accessories for applications that require insulation.
Pipe package components will have their accessories extended, whether it be extended handles to ensure stable operation, extended air vents for purging air and extended PT ports for pressure reading purposes. All extensions allow easy access for field personnel to perform their required tasks.
■ Available in 1/2” through 2”.
■ Manual balance valves available with extended handle, 2 extended PT ports, and extended air vent.
■ Isolation valve available with extended handle, extended PT port, and extended air vent.
■ Union available with extended PT port.
■ Strainer available with extended handle and extended PT port.
The Belimo Pipe Packages are a simple way of piping HVAC terminal units that reduces the time, space and cost required to make the connection from the distribution piping in the building to the coil. To efficiently accomplish this, Belimo is offering combination valves and unions created to interface with an HVAC terminal unit.
Learn more at www.belimo.com.