CM Damper Actuator Perfect for Limited Spaces
Compact and flat, like no other.
The CM actuator measuring 0.63” in height fits in the smallest of spaces. Designed for new construction, retrofit, residential and OEM markets, this compact unit is beneficial addition to existing actuator market.
The CM includes a universal clamp, a simple one screw anti-rotational bracket and easily adjustable end stops. For continuous rotation remove the end stops. The rugged brushless DC motor is protected electronically from burnout, vibration and stall throughout the stroke which guarantees long working life.
Quick and Easy Mounting
The installation of direct coupled actuators in air ducts and exhaust events is often problematic due to the compact arrangement of the equipment. For this reason, Belimo has created a completely new size of actuator. The CM continues Belimo excellence in every respect:
Extremely slender, it can be easily installed in areas too narrow for others. New universal mounting bracket allows for amazingly fast installation. Sealed housing prevents contamination to the inside gear. Manual override is magnetic.
The CM actuators have a torque of 18 in-lb (2 Nm) and are available as on-off, floating point as well as modulating control types. The angle of rotation can be freely selected from 0 to 315°. If continuous rotation is required, remove the end stops. The CM provides maximum application flexibility and offers new business opportunities for air distribution/damper manufacturers and service companies. With customized labeling and gray housing color available new and replacement part business can be operated in your own name – backed up by Belimo service and quality.