The Perfect Replacement Actuator for Precise Linear Motion
Adjustable stroke up to 12 inches.
Whether horizontal or vertical, thrust, or pull – the new LH and AH Series linear actuators do their job in the usual reliable and efficient Belimo manner. Especially beneficial for louvers, diffusers, skylights, greenhouse windows, smoke and heat extracting, or when retrofitting a system, they offer simple installation, cost-effective operation and flexible commissioning options with advanced new generation technology.
The perfect new or replacement actuators for precise linear motion. Powerful 34 lbf and 101 lbf too!
The LH and AH Series actuators from Belimo set the new standard when it comes to engineering excellence and build quality. The options for stroke lengths are 4, 8 or 12 inches and allow for use in a wide range of applications. In addition, with 34 lbf for the LH models and 101 lbf for the AH models, they are ideal for louvers, diffusers, greenhouse windows, mixing units, swirl-air outlets and anywhere linear motion is called for. The robust brushless DC motors are quiet, overload protected and guarantee a long working life.
Various standard control types or Belimo‘s Multi-Function Technology mean you have a flexible signal solution ranging from individual parameter setting to cost-saving, whole system integration. The mechanical and electronic stroke limiters can be set on both sides and guarantee high positioning accuracy.
Learn more at www.belimo.us