New Generation Globe Valve Actuators and Retrofit Linkages!
Published by
Lisa Hickey
on
Belimo New Generation Linear Globe Valve Actuators and Retrofit Linkages offer greater power and flexibility. Engineered to suit a broad range of HVAC applications, both the New Generation Actuators and Retrofit Linkages are highly adaptable making selection, installation, and long-term service worry-free. New force ranges is from 112 lbf [500N] to 1011 lbf [4500N] and there is a broader travel range from 0.6" (15 mm) to 2" (50 mm).
The NV/UNV series for globe valves and retrofit combinations have been phased-out on April 1st, 2013. Effective April 1st, 2013, the NV actuators and UNV linkages will no longer be available.
UNV/NV Verses New Generation Globe Valve Actuators and Linkages
Tags:
Belimo News