BELIMO ZIP Economizer™ – Voted #1 for Indoor Air Quality
The ZIP Economizer has been voted #1 in the 2013 Comfortech Product Showcase Awards in the category of Indoor Air Quality. Among all the entries in this category, the judges thought this is most innovative and useful product to HVAC contractors.
The Belimo ZIP Economizer offers airside energy savings with its patented ZIP Code High Limit Setup, compliant to ASHRAE 90.1, and California Title 24, 2 speed fan, and demand control ventilation (DCV) operation ensuring compliance with Standard 62.1. With fault detection and diagnostics (FDD), alarm history and additional RTU protection features the ZIP Economizer provides reliability backed with Belimo’s 5 year warranty.
“Having the judges recognizes the unique features and benefits of the ZIP Economizer, and receiving this award validates the valuable benefits to the contractor, service technicians, and end users of the ZIP Economizer”, states Vanessa Castro, Product Manager for Belimo.
The ZIP Economizer is unlike any other economizer on the market today – It gets energy savings back on track with its advanced logic, easy user interface, and superior troubleshooting capability. Users will now know instantly when failures occur and quickly pinpoint the problem and address it making the known issues with economizers a thing of the past.
Lean more at: www. ZIPeconomizer.com