Pressure Sensors Optimize Building Performance

HVAC system performance and comfort rely on accurate measurement and control of differential pressure.  Effective air distribution is achieved by closely monitoring and controlling air pressure.  By monitoring the airflow pressure across dampers, filters, fans, and between rooms, the HVAC system can efficiently and economically optimize building performance and reduce energy consumption.

AHU_Sensors_noblueSensors from Belimo offer superior reliability, easy installation and commissioning, and seamless integration.

Belimo pressure sensors are designed for air applications with a focus on low pressure for high accuracy, stability and zero drift for critical environmental applications.with major Building Automation Systems (BAS). They are the result of over four decades of experience, research, and a focus on providing value-adding technologies.

Belimo differential air pressure sensors feature:

  • Eight field selectable pressure ranges in one unit helping to reduce inventory and support on-site range selection
  • Excellent zero-point stability and high accuracy ensuring optimal performance and repeatability.
  • Optional true auto-zero calibration ensures all measurements are accurate and drift free, no need for manual maintenance or on-site visits
  • Modbus communication protocol provides superior application data access and enables easy commissioning and parameterization
  • Snap-on housing allowing for quick installation and easy commissioning
  • Modular conduit fitting enables various mounting and cable configurations to meet a variety of applications
  • Spring-loaded removable terminal block creates a connection that offers resistance to vibration and maximum pull-out force, saving time during wiring and ensuring contact reliability
  • Output protection provides reverse-polarity protection, which minimizes the risk of damage caused by incorrect wiring
  • Detachable mounting plate designed as a drill template for easy and faster installation
  • NEMA 4X / IP65 and UL compliance enclosure tested to withstand harsh indoor and outdoor conditions, including exposure to dirt, dust, humidity, condensation, rain, and snow
  • Accurate and reliable readings backed with a 5-year warranty


Sensor-blog-image

 

Back to Blog