When Speed and Reliability are Required

Quick running actuators set new standards.

Quick Running ActuatorsThe new quick running actuators are designed with the power, flexibility and efficiency that today’s HVAC applications demand.

  • Speed of 2.5 seconds for 90° at 35 in-lb (4Nm).
  • 7 seconds for 90°at 140 in-lb (16Nm).
    100% torque guaranteed over entire operating range
  • MFT version is fi eld selectable for open/close and modulating.
  • Patent load reduction gear technology allows for longer life and smoother operation.

Whether in heating or cooling circuits, ventilation, extraction or VAV systems – the new quick running actuators open and close air dampers at top speed. Quick running actuator ensures fresh air in paint rooms, laboratories and other sensitive areas. Rugged motors, gearboxes and NEMA 2 housings guarantee a long service life – even under the harshest of conditions. The automaticFast Running Actuators current reduction at standstill, as well as a mechanical torque lock, lowers the energy consumption to a minimum.

The quick running actuators are available as rotary and linear actuators with open/close or modulating control. Field programmable types are available; which allow the running time, torque, operating range and position feedback to be optimized to  the specifi c application. Cables, form-fits, clamps and the label  can be adapted individually on request. And because they are operated exactly the same as all Belimo actuators, no special  training is required for their use.

Learn more.

Back to Blog