New Belimo Ultrasonic Flow Meters – Accurate Flow Measurement
Published by
Lisa Hickey
on
Belimo Americas releases of their new inline Flow Meters (½” to 2”) which provide accurate and repeatable hot or chilled water flow measurement. Utilizing an ultrasonic transit time technology, the transducers perform as both emitter and receiver to provide accurate signal.

- Multi-point wet calibrated to ensure accuracy and repeatability.
- Patented temperature and glycol compensation logic precisely reads flow rate and eliminates calibration requirements.
- ±2% accuracy of reading and ±0.5% repeatability provides accurate and precise flow measurement.
- Maintenance free design ensures reliable operation and extended product life.
- Easily integrates with building automation systems.
- Low power consumption of 0.5W saves energy and transformer capacity.
“The Flow Meters detect and troubleshoot hydronic performance, are maintenance free and have a compact size for easy installation in tight spaces,” states Rodrigo Marques, Belimo Product Manager.
Learn more online at www.belimo.us/americas or download the product flyer.
Tags:
Belimo News