“The buildings sector accounts for about 76% of electricity use and 40% of all U. S. primary energy use and associated greenhouse gas (GHG) emissions, making it essential to reduce energy consumption in buildings in order to meet national energy and environmental challenges (Chapter 1) and to reduce costs to building owners and tenants.” To know how buildings are performing, we need to measure. Gas and electricity have been accurately measured and monitored for years. Thermal energy meters, otherwise known as BTU meters, measure energy from hydronic-based heating and cooling systems. Thermal energy meters are used for chillers, boilers, commercial/multi-tenant energy metering, and monitoring applications such as retail units, condominiums, apartments, or central plant systems.
Thermal energy meters are becoming more critical in buildings, particularly in smart buildings. Accurate measurement for heating and cooling allows building operators to adopt a cost recovery strategy through tenant billing. Belimo's Thermal Energy Meters are designed to EN1434/MID and equipped for IoT-based billing. The meters provide accurate flow and energy measurement with a patented glycol compensation algorithm. The algorithm automatically selects the glycol concentration, ensuring reliable performance and eliminating manual input and inaccuracies. To learn about targeting actual energy costs review Rick Ellul's, Belimo Regional Sales Manager article in Mechanical Business Magazine.