AHR Expo - New Product - A Solution to Solve Low Delta T Syndrome
Belimo showcases for the first time, it new 2" Energy Valve. The Belimo Energy Valve will offered in ½” to 2" valve sizes which will extend the product range from ½” to 6". The Belimo Energy Valve is a two-way pressure independent control valve that optimizes, documents and proves water coil performance. Using its Delta T Manager™ the Energy Valve solves low Delta T syndrome by monitoring the differential temperature across the coil and adjusting the flow to maintain design delta T set-point keeping the heat transfer of the coil optimized while maintaining comfort.
The Energy Valve also has a Power Control mode that allows you to set your power output to a specific value creating a linear control relationship and making a coil/valve characteristic irrelevant. The precision and accuracy of the Energy Valve is based on its (Ultrasonic ½”- 2” / Magnetic 2½”-6”) BTU meter.
With its 13 months of stored data the Energy Valve can show live and historic data from coil characteristics to the DDC control signal. The system transparency the Energy Valve creates can also be accessed via BACnet or analog signal. The Energy Valve is a simple compact efficient solution that eliminates
The Energy Valve offers many benefits, such as:
- Combat Low Delta T
- Enhanced Energy Optimization
- Improved Commissioning
- More Effective Control
- Better System Maintenance
The Energy Valve is designed for building owners that want to continuously control and monitor energy usage, and develop energy savings strategies through their BAS. The product range now consists of ½” to 6” valve body sizes. Stop by booth #479 and download the product brochure.