New AFB24-SR Spring Return Actuator Offering 2-10 VDC Proportional Control
Published by
Lisa Hickey
on
AFB24-SR Series Actuators offer Quality, Reliability and Technical Superiority
- New AFB24-SR outputs 180 in-lb min. torque (+35% more compared to classic AF24-SR US); driving dampers up to 45 square feet!
- 2-10 Feedback signal
- More torque with the lowest transformer size and power consumption ratings in the industry, saves energy
- Reduced edge to shaft center distance to fit in tight spaces
- 24 VAC ±20% 50/60 Hz, 24VDC ±20% / -10%
- Motor Runtime 95 seconds
- NEMA 4 models are also available
- Integrated auxiliary switch available – AFB24-SR-S
The new AFB24-SR spring return actuators provide more features in a smaller housing, about 25% smaller! Low power consumption with increased torque to180 in-lb offers new solutions for control dampers, control valves and retrofit applications.
A wide selection of clamping options and electrical connections are now available providing you a cost effective solution with the same reliability you have come to experience with Belimo.
Applications
The AF24-SR spring return actuator is suitable for use in control dampers up to 45 square feet, air handling units, control valves, retrofit and replacement solutions where higher torque is required.