Multi-Function Technology - What is it all about?
Multi-Function Technology (MFT), allows you to create custom solutions for individual applications, using the same programmable actuator. Whether you need a particular control or feedback signal, or need to change running speeds, MFT is the answer. It comes standard as a 2 to 10 VDC proportional control but can be reprogrammed on-site. You can modify voltage control, time proportional control, floating point, on/off and feedback signals too. In addition, MFT makes it easy to set parameters for running time, mechanical working range, address, status and diagnostics.
MFT offers many features:Configurable control and feedback signal type,variable runtime,flexible angle of rotation setting, scalable operating range,Min, Mid, Max override function, stored alarm information,data logging capability. Along with these feature are the benefits:
- Reduced number of actuators required in stock
- Flexibility to tune to each application
- Customized to fit application - to drive actuator less than 100% open/closed
- Optimized control resolution for every operating range
- Additional system control beyond modulation
- Ease troubleshooting
- Gather system data for optimization or diagnostics