Belimo Room Sensors Measure Temperature, Humidity, and CO2 for Excellent IAQ
High-quality room sensors are a vital innovation for maintaining indoor air quality (IAQ) and comfort by accurately measuring and controlling temperature, humidity, and CO2 levels. Belimo Room Sensors are equipped with advanced features that make them indispensable for maintaining a healthy and comfortable indoor environment, particularly in commercial and educational settings.
One of the standout features of Belimo Room Sensors is the ePaper touch display, which provides high contrast and intuitive operation. This display shows current room values and allows for easy adjustment of setpoints. Additionally, the tri-color LEDs provide a quick visual indication of CO2 concentration levels, helping to maintain optimal air quality at a glance.
Belimo Room Sensors are designed to be maintenance-free, offering long-term reliability without the need for frequent intervention. They are equipped with Near Field Communication (NFC), enabling easy field adjustability, commissioning, remote display, and troubleshooting even without power. For models without an ePaper display, the Belimo Room Display App allows smartphones to function as remote displays, providing flexibility and convenience.
Belimo Room Sensors also feature a high accuracy level due to their low wall coupling factor, which ensures that measurements are not affected by wall temperature. This precision is crucial for maintaining consistent and reliable air quality control. The sensors can seamlessly integrate with building management systems (BMS) via BACnet, Modbus, and MP-Bus, allowing for efficient communication and control within the building’s HVAC system.
In 2022, Belimo Room Sensors won the Red Dot award for design, and in 2023, they won the AHR Innovation Award in the Indoor Air Quality category. This recognition highlights their significant contribution to improving indoor air quality. They have been particularly effective in educational settings, such as at Collège Laval in Quebec, where 115 sensors were installed to monitor and manage air quality in real-time.
Belimo Room Sensors offer a comprehensive solution for monitoring and controlling indoor air quality. Their advanced features, including the ePaper touch display, tri-color LEDs, NFC capabilities, and high accuracy make them a valuable addition to any building’s HVAC system. By ensuring precise and reliable measurement of temperature, humidity, and CO2 levels, these sensors help maintain a healthy and comfortable indoor environment, contributing to the well-being and productivity of building occupants.