Pipe Packages - Working Together to Form a Perfect Union

Belimo pipe package provides reliability, fast delivery and ease of installation.

Belimo has developed pipe packages that incorporate CCV and Pipe Packageits actuator and valve product lines. This union greatly simplifies the contractor’s job by eliminating piping connectors, thus saving time  and money with less opportunity for error.

• 5-year warranty on CCV and PICCV packages
• One point of ordering provides reliable solutions with 100%  tested and fast delivery
• Eliminates numerous piping connections saving time and money

Reduce time, space and cost
The Belimo Pipe Package is a systematic way of piping HVAC terminal units that reduces the time, space and cost required to  make the connection from the distribution piping in the building to  the coil. To effectively accomplish this, Belimo is offering  combination valves and unions created to interface with an HVAC  terminal unit. 

One Stop Shopping Offering Reliability and a Longer Service Life
Belimo offers the valve, actuator and all components assembled and tested. The pipe package is designed to have valve isolation. This allows for the removal of the valve without having to drain  the entire system. With a 5-year warranty on all PICCV and CCV packages and a 2-year warranty on Zone valve packages, Belimo matches the warranty of the piping package to the warranty of the valve. Learn more.

 Click me

Back to Blog