Belimo Assistant

5.0
115 reviews
50K+
Downloads
Content rating
Everyone
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image

About this app

Complete transparency at all times regarding your Belimo HVAC actuator solution and the operation of your system. With the Belimo Assistant App, your smartphone provides wireless on-site operation for VAV, dampers and valve actuators.

Efficient commissioning, rapid function checking during operation, handy to use and ready whenever service is required.
Simple adaptation for conversion. Document and send your setting and operating data.

The App is exclusively for use in connection with an actuator with integrated Near Field Communication from Belimo, as can be seen on the NFC logo.

Functions
• Display identification data: device type, position, designation, serial number, MP address
• Operating data and setting parameters
• Trend view of actual data
• Send operating and setting data directly from the system, via e-mail, WhatsApp, SMS, ...
• Saving of operating and settings data on the smartphone
• NFC data transmission with deenergised actuator or during ongoing operation
• Automatic language adaptation (DE / EN / FR / IT / ES / CN / RU)
• Diagnosis page: device specific state information

Additional information can be obtained from your Belimo representative or www.belimo.com

Using the Belimo Assistant App

• Hold your Smartphone or converter ZIP-BT-NFC close to the Belimo actuator.
• The NFC-antenna of the phone, respectively the converter's eye must be placed right over the actuator's NFC-logo.
• Now read, modify and write Data

Prerequisites
• Belimo actuator solution with NFC logo

Notes
• Some smartphones running on Android 8.0 show problems with NFC-services in general. If your smartphone is affected, please use a ZIP-BT-NFC as a workaround.
• The App collects statistical data from Belimo devices and transmits these data to the Belimo cloud. These Statistical Data shall be processed for the purposes of future optimization and further development of the Belimo devices as part of anonymous analyses and statistical evaluations. Only data concerning the communication between the Belimo device and the app and information about the Belimo device and the device on which the app is located are transmitted which do not allow any conclusions about persons using this service.
• Differences in the handling or in transmission quality are possible, due to varying design of the NFC antenna in different smartphone models
• Actuators without NFC interface are operated with the conventional tools, see www.belimo.com

Updated on
Apr 17, 2024

Data safety

Safety starts with understanding how developers collect and share your data. Data privacy and security practices may vary based on your use, region, and age. The developer provided this information and may update it over time.
No data shared with third parties
Learn more about how developers declare sharing
This app may collect these data types
Location, Personal info and 4 others
Data is encrypted in transit
You can request that data be deleted

Ratings and reviews

5.0
113 reviews
A Google user
November 7, 2019
What a fantastic application. Having access to the default communication parameters in the field is invaluable. Testing and commissioning made so simple!
14 people found this review helpful
Did you find this helpful?
ragesh kamalon
December 13, 2021
Cannot possible to change damper setting feedback to flow setting feedback. Please help me. The option is not coming in the application page.
2 people found this review helpful
Did you find this helpful?
BELIMO Automation AG
December 14, 2021
Hello Ragesh! We are sorry to hear You are experiencing issues with our app. Can You please send us an email to support.nfc@belimo.ch with supplemental information? Please include especially the Device Type. Thanks for contacting us.
Hasco Logan
April 10, 2021
Love it
4 people found this review helpful
Did you find this helpful?

What's new

- Additional device profiles
- General improvements and bug fixes