Seamlessly Integrated, the New Sensor Range from Belimo

Belimo is excited to announce the launch of a full range of HVAC sensors. The new sensors are the perfect complement to Belimo actuators and valves, optimizing energy efficiency and system performance.

The new sensor offering is the result of over four decades of experience, research, and focus on providing value-added technologies that help reduce expenses and installation. Belimo sensors seamlessly integrate into major building automation systems (BAS) with the same quality, reliability and value that define Belimo. Belimo’s expertise and ability to innovate are evident with the universal compact enclosure design, intuitive screwless snap cover, and detachable mounting plate making installation and comdavid_alliband.pngmissioning easy.

With a focus on quality, the Belimo sensors carry a five-year warranty, conform to NEMA 4X and IP65 requirements and are UL compliant. The Belimo sensor offerings include single and multi-range: temperature, humidity, pressure, CO2, and VOC (volatile organic compounds) sensors for pipe and duct applications.

 “Belimo sensors not only deliver reliable and accurate readings,” states David Alliband, Sensors Product Manager, “ the sensor enclosure design also features a modular conduit fitting and a spring loaded removable terminal block that installers and technicians will love.”

Discover all the advantages of the Belimo sensors range at www.belimo.us


> Product Range Brochure
> Shop Online

Back to Blog