Belimo Energy Valve™ is Now Solving Low Delta T Leveraging IoT

Belimo Americas is excited to announce the release of the new Energy Valve that is now an IoT device utilizing advanced cloud-based analytics to leverage captured system data to the full potential providing savings and the most efficient operation. The Energy Valve is a pressure independent valve, which measures and manages coil energy by using an embedded electronic flow meter, along with supply and return water temperature sensors. It is ideal for water-side control of heating and cooling coils with programmable maximum flow settings from 1.65 - 713 GPM in valve body size ½” to 6”. Some of the key features include:

  • Patented Power Control and Delta T Manager logic built-in, monitor coil performance and optimize the belimo_energy_valve.jpgavailable energy of the coil by maintaining the Delta T.
  • Glycol monitoring an exclusive feature ensures glycol content meets design needs to provide optimum efficiency and safe operation.
  • Cloud analytics provide recommended Delta T and flow setpoints which can be updated remotely
  • Dynamic coil performance illustrates the operation of the coil in real time accurately providing transparency of power degradation and other operational issues.
  • Most expansive communication platform on the market includes Cloud, BACnet MSTP and BACnet IP, Modbus, RTU and TCP/IP, Belimo MP-Bus, and one analog feedback signal for valve flow, power, temperature or position.

Join us on Wednesday, April 19th at 1:00 PM EDT, Register Now

In this 30 minute webinar you will learn about the new Energy Valve that is now an IoT device utilizing advanced cloud-based analytics to leverage captured system data to provide savings and the most efficient operation. The Energy Valve is a pressure independent valve that measures and manages coil energy by using an embedded electronic flow meter and supply and return water temperature sensors. New features include glycol monitoring, a suite of cloud services, enhanced web interface, dynamic coil performance, and the most expansive communication platform on the market today. Register today.

Download Product Brochure

 

Back to Blog