New Valve Retrofit Linkage Offers Easy Installation with No Downtime

Belimo releases a larger universal retrofit linkage solution offering quick and easy installation without interruption in service. The new Flanged Globe Valve Linkage (FGVL) will allow users toRetrofit Valve Linkage Solution for Large Globe Valves retrofit their existing 2.5” to 6” globe valves and restore their systems quickly.  The retrofit linkages utilizes the EV, RV and AVK series actuators with forces (up to 1011 lbf) which provides the close offs needed for large globe valves. The linkage boasts a rugged steel and aluminum clamp design with selectable fail-safe position switch on the actuators making installation easy. The FGVL retrofit linkage can adjusts to fit most flanged globe valves regardless of make and model increasing its flexibility with reduced inventory.

“With the success of FGVL’s little bother the UGVL (Universal Globe Valve Linkage) which fits a broad range of ½” to 2” globe valves this seemed to be the next logical step, says Joseph Carcare Product Manager of Belimo’s Retrofit Solutions. This will pave the way to let people Retrofit globe valves ranging from ½” to 6” with just two linkages choices.”

Complete offering is avialable online at www.belimo.us. For a quick reference download the product brochure.



Back to Blog