KR Actuators on PICCV, a Perfect HVAC Solution when Space is Limited.

Belimo offers a compact motorized valve solution for HVAC applications such as unit ventilators, fan coil units, chilled ceilings or beams and room or zone solutions. The Pressure Independent Characterized Control Valve (PICCV) with a KR actuator offers an economical solution for smaller spaces without compromising functionality or efficiency.

KR Actuator on PICCVUltra-Flat Compact Actuator
The multi-patented, rugged KR actuator offers 18 in-lbs (2 Nm) and is designed for motorizing open-close applications to ensure optimal valve design and absolutely reproducible control quality. The actuator features a simple, manually adjustable angle of rotation limiting device with a flow rate scale. Available on PICCV, this new actuator offers a compact solution where space is limited.

The PICCV has characterized control ball valve technology which provides an equal-percentage characteristic curve, better control and is self-cleaning eliminating blockage offering longer life and superior flow control than other short stroke solutions. The pressure independent valve directly controls water flow required by the coil and is not affected by pressure fluctuations in the system. By precisely controlling the flow, the pressure independent valve eliminates the need for a balancing valve, thus reducing the installation and balancing cost. The largest benefit for the owner is energy savings by eliminating overflow through the coil. KR actuators with the PICCV offer a compact simple field adjustable solution.

KR on PICCV small and rugged and perfect for a wide range of applications featuring:
  • Tabs allow for quick unlocking and secure locking of flow limiting mechanism.
  • Fine tooth gear wheel flow limiting mechanism enables quick commissioning and adjustment.
  • Simple flow scale provides quick and accurate adjustments.
  • Visual position indicator enables quick confi rmation of flow.
Look at the complete product range offering.

Back to Blog