Globe Valve Solutions Made Simple.

New Generation Globe Valve Actuators and Retrofit Linkages Offer Greater Power and Flexibility.

No two applications are exactly alike; new or old, they all vary in their demands. Whether it’sBelimo New Generation Globe Valve Actuators and Retrofit Linkages high pressure steam or difficult installations, New Generation Globe Valve Actuators are designed to adapt to these challenges offering easy installation and field adjustability. They can be adapted to most globe valves, regardless of make.

The New Generation Globe Valve Actuators incorporate not only strength, but flexibility too. Engineered to suit a broad range of HVAC applications, the new actuators and retrofit linkages are highly adaptable making selection, installation and service hassle-free.

  • Travel ranges of up to 2" (50mm).
  • Multiple voltage options (24V and 120-230V).
  • One universal linkage can retrofit most globe valves, regardless of make.
  • Increased force ranges for higher close-off pressures.
  • Field selectable fail-safe position switches.
  • Lower power consumption during operation.
  • Easy selection process, minimized inventory.

As a leading manufacturer of electronic direct-coupled actuators and motorized valves, Belimo is committed to help improve comfort, safety and efficiency in buildings. Our new generation actuators and retrofit linkages provide increased force and constant speed to withstand high-pressure applications. The linear stroke operation ensures that consistent ambient temperatures are maintained in heating and cooling systems.

The New Generation Globe Valve Actuator has the “extra muscle” needed for applications where higher close-off pressures are required. Available on globe valves or with a retrofit linkage, these new actuators offer greater force up to 1011 lbf. The actuators are designed to withstand the rigorous demands of many HVAC applications.

With its innovative valve clamp and quick connect coupler, the New Generation Globe Valve Actuator can be installed and adapted in minutes.

Product Releases:
February 19th - Retrofit Linkages with New Generation Actuators
April 1 - New Generation Globe Valve Actuator Assemblies

Learn more.

Back to Blog