New Belimo Energy Valve to Release May 25th
Posted on Mon, Apr 09, 2012 @ 09:00 AM
Belimo Americas will introduce new Energy Valve that is a two-way pressure independent control valve that optimizes, documents and proves water coil performance. The Energy Valve uses the
Belimo Delta T ManagerTM algorithm to directly control coil performance. It also monitors the coil performance characteristic curve and resulting energy/power output. The Energy Valve has standard analog signal and feedback wiring and communicates data to the DDC system via BACnet MS/TP, BACnet IP and TCP/IP for Building Automation System (BAS) integration. Data logging and trending are integrated in the valve actuator or data can be captured using the BAS. The Energy Valve offers many benefits, such as:
- Combat Low Delta T
- Enhanced Energy Optimization
- Improved Commissioning
- More Effective Control
- Better System Maintenance
The Energy Valve is designed for building owners that want to continuously control and monitor energy usage, and develop energy savings strategies through their BAS. The product range consists of 2½” to 6” valve body sizes.
Learn more at www.energyvalve.com