Classic AF Spring Return Actuator Phase Out Notification

Phase out begins April 1st, 2012 on Belimo's classic AF spring return actuators. Production ramp down starts in September through November 2012.

 

PHASE OUT TIMELINE

Belimo Classic AF Phase Out Program 

IMPORTANT FACTS

  • On September 1st, 2012, production ramp down begins. Belimo will carry stock of all Classic AF models while supplies last. Please contact factory for availability and delivery confirmation.
  • After September 30th, 2012, no Classic AF customer overstock returns will be accepted by Belimo from Contracting customers or Distributors.

 

WARRANTY AND RMA

  • After December 31st, 2012, RMA’s may be issued for failure analysis to honor Belimo’s 5 year warranty. Also, after December 31st, 2012, either new generation actuator replacements or credit toward a new generation version will be provided. Failed product may be field scrapped by the customer if replacements are provided. See cross reference table on next page.

 

PRODUCT CROSS REFERENCE AND REPLACEMENT

Classic

New Generation Equivalent

AF24 US

AFB24

AF24-S US

AFB24-S

AF120 US

AFBUP

AF120-S US

AFBUP-S

AF230 US

AFBUP

AF230-S US

AFBUP-S

AF24-SR US

AFB24-SR(-S)*

AFA24-SR US

AFB24-SR(-S)*

AF24-PC US

AFB24-PC

AF24-MFT US

AFB24-MFT

AF24-MFT-S US

AFB24-MFT-S

AF24-MFT95 US

AFB24-MFT95

AF24-ECON-R03 US

Contact factory for possible solution

 

  • Most AFX models provide cable options and factory programming for MFT’s.
  • AFBUP, AFXUP are universal power supply, 24 VAC to 240 VAC.
  • *AFB24-SR and AFX24-SR are not piggy back capable. If piggy back capability is needed, use MFT models or new EFB24-SR (270 in-lbs) spring return actuator.

 

Contact Belimo technical support for further assistance in selecting the correct new generation AF for replacing classic AF’s. Pricing and technical data can be found on the web at www.belimo.us

Back to Blog