New AFB24-SR Spring Return Actuator Offering 2-10 VDC Proportional Control

 AFB24-SR Series Actuators offer Quality, Reliability and Technical Superiority
  • New AFB24-SR outputs 180 in-lb min. torque (+35% more compared to classic AF24-SR US); driving dampers up to 45 square feet!
  • 2-10 Feedback signalAFB24 SR
  • More torque with the lowest transformer size and power consumption ratings in the industry, saves energy
  • Reduced edge to shaft center distance to fit in tight spaces
  • 24 VAC ±20% 50/60 Hz, 24VDC ±20% / -10%
  • Motor Runtime 95 seconds
  • NEMA 4 models are also available
  • Integrated auxiliary switch available – AFB24-SR-S

The new AFB24-SR spring return actuators provide more features in a smaller housing, about 25% smaller! Low power consumption with increased torque to180 in-lb offers new solutions for control dampers, control valves and retrofit applications.

A wide selection of clamping options and electrical connections are now available providing you a cost effective solution with the same reliability you have come to experience with Belimo. 

Applications
The AF24-SR spring return actuator is suitable for use in control dampers up to 45 square feet, air handling units, control valves, retrofit and replacement solutions where higher torque is required.

Learn more.

Back to Blog