NEMA 4X Housing - Weather Tight, Corrosion Resistant, Long Lasting

NEMA 4X housing the most highly developed protective shell.NEMA 4X highly protective shell
Belimo has developed a unique NEMA 4X housing that  incorporates its damper  actuator and valve product lines. The design combined with extensive independent testing  provides complete, unmatched  protection in extreme  environments.

• Weather-tight and corrosion resistent for the harshest indoor and outdoor conditions
• UV protected housing will resist cracking and  discoloration
• Independently tested and listed by North American  and European agencies

Belimo Butterfly Valve with Nema 4X housingIdeal for Extreme Ambient Conditions
NEMA 4X actuators are corrosion resistant and weather tight under the harshest conditions including rooftop applications, indoor swimming pools, wood drying kilns, agriculture and food  industries. The housing provides internal space for customer  installed components such as a relay or controller. For high  humidity or low temperature (-40°F) applications, a heater with controller can be supplied with the NEMA 4X actuator. 

Reliability and a Long Service Life
NEMA 4X actuators are available for air dampers and  characterized control valves. For damper applications a standard  316L stainless steel clamp ensures long-lasting coupling. Direct coupled actuators and valves are often subject to aggressive  gases, moisture, excessive dust build-up, severe cold, and UV  radiation. All of these conditions can shorten service life. For these  reasons,  Belimo has developed a high quality housing that  ensures protection and meets rigid UL Type 4X, IP66/67 requirements.

 

Back to Blog