Growth, Progress, Evolution

Flyer afnf

New Generation AF and NF spring return actuators raises the bar for actuator quality, reliability and technical superiority.
• Increased torque for more demanding applications: 180 in-lb (AF) and 90 in-lb (NF).
• Smaller housing for tight spaces and easier handling.
• Faster motor run times with MFT technology: 70 seconds with new AF and 40 seconds with new NF.
• Universal power supply (for On/Off models) can accept 24 to 240 VAC offering you one actuator for all voltages.

• Manual override is now standard on all models for faster installation and easier servicing.

New AF and NF spring return actuators provide more features in a smaller housing, about 25% smaller! Low power consumption, increased torque to 90 in-lb (50% more compared to original NF series) and 180 in-lb (35% more compared to the original AF series), and faster running times (with MFT technology) offer new solutions for control dampers, control valves and retrofit applications.

The New Generation can be integrated with new and some existing Belimo accessories allowing for more options in both mounting and commissioning. A wide selection of clamping options, electrical connections and running times are now available providing you a cost effective solution with the same reliability you have come to experience with Belimo. The New Generation spring return actuators are suitable for use in control dampers up to 45 square feet* (with new AF) and up to 22 square feet* (with the new NF), air handling units, control valve, retrofi t and replacement  solutions and tandem mounted applications where higher torque is required.

Learn more.

Back to Blog